Digital Comparator
Flexible Digital Comparison with Digital Comparator
-
Auf dieser Seite
About
The default use of the Cyclic Redundancy Check (CRC) component is to compute the CRC from a serial bit stream of any length. The input data is sampled on the rising edge of the data clock. The CRC value is reset to 0 before starting or can optionally be seeded with an initial value. On completion of the bitstream, the computed CRC value may be read out.
- 1 to 32 bit Configurable Digital Comparator
- Six selectable comparison operators
The default use of the Cyclic Redundancy Check (CRC) component is to compute the CRC from a serial bit stream of any length. The input data is sampled on the rising edge of the data clock. The CRC value is reset to 0 before starting or can optionally be seeded with an initial value. On completion of the bitstream, the computed CRC value may be read out.
- 1 to 32 bit Configurable Digital Comparator
- Six selectable comparison operators
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Designressourcen
Image gallery