Delta Sigma Analog to Digital Converter (ADC_DelSig)

Delta Sigma ADC_DelSig

About

The Delta Sigma Analog to Digital Converter (ADC_DelSig) provides a low-power, low-noise front end for precision measurement applications. You can use it in a wide range of applications, depending on resolution, sample rate, and operating mode. It can produce 16-bit audio; high speed and low resolution for communications processing; and high-precision 20-bit low-speed conversions for sensors such as strain gauges, thermocouples, and other high-precision sensors.

The Delta Sigma Analog to Digital Converter (ADC_DelSig) provides a low-power, low-noise front end for precision measurement applications. You can use it in a wide range of applications, depending on resolution, sample rate, and operating mode. It can produce 16-bit audio; high speed and low resolution for communications processing; and high-precision 20-bit low-speed conversions for sensors such as strain gauges, thermocouples, and other high-precision sensors.

The ADC_DelSig offers a wide array of features, including selectable resolutions ranging from 8 to 20 bits, eleven input ranges available for each resolution, sample rates spanning from 8 sps to 384 ksps, and a variety of operational modes such as single sample, multi-sample, continuous mode, and multi-sample (Turbo) mode. Additionally, it boasts a high input impedance input buffer, adjustable input buffer gain (1, 2, 4, 8) or input buffer bypass options, multiple internal or external reference options, automatic power configuration, and support for up to four run-time ADC configurations.

The Delta Sigma Analog to Digital Converter (ADC_DelSig) provides a low-power, low-noise front end for precision measurement applications. You can use it in a wide range of applications, depending on resolution, sample rate, and operating mode. It can produce 16-bit audio; high speed and low resolution for communications processing; and high-precision 20-bit low-speed conversions for sensors such as strain gauges, thermocouples, and other high-precision sensors.

The Delta Sigma Analog to Digital Converter (ADC_DelSig) provides a low-power, low-noise front end for precision measurement applications. You can use it in a wide range of applications, depending on resolution, sample rate, and operating mode. It can produce 16-bit audio; high speed and low resolution for communications processing; and high-precision 20-bit low-speed conversions for sensors such as strain gauges, thermocouples, and other high-precision sensors.

The ADC_DelSig offers a wide array of features, including selectable resolutions ranging from 8 to 20 bits, eleven input ranges available for each resolution, sample rates spanning from 8 sps to 384 ksps, and a variety of operational modes such as single sample, multi-sample, continuous mode, and multi-sample (Turbo) mode. Additionally, it boasts a high input impedance input buffer, adjustable input buffer gain (1, 2, 4, 8) or input buffer bypass options, multiple internal or external reference options, automatic power configuration, and support for up to four run-time ADC configurations.

Documents

Designressourcen

Image gallery

comp_ADC_DelSig
comp_ADC_DelSig comp_ADC_DelSig comp_ADC_DelSig