Tool Lineup for FR Family SOFTUNE V6
SOFTUNE Professional Pack for seamless Windows 7, 8, and 10.
-
Auf dieser Seite
About
F2MC-8FX Family SOFTUNE Professional Pack consists of below part numbers:
- SP365030118QAC (1 License) - Maintenance number: SP365030118MAC (1 License)
- SP365030118QBC (3 Licenses) - Maintenance number: SP365030118MBC (3 Licenses)
- SP365030118QCC (5 Licenses) - Maintenance number: SP365030118MCC (5 Licenses)
- SP365030118QDC (10 Licenses) - Maintenance number: SP365030118MDC (10 Licenses)
Version: Rev:600015
Release Date: 2016.04.27
With following component products:
- Workbench (V60L13)
- C Compiler (V65L09)
- Assembler Pack (Rev:600014)
- Model: IBM PC/AT compatible machine
- OS: 32-bit/64-bit Windows 10; 32-bit/64-bit Windows 8.1; 32-bit/64-bit Windows 7
- Memory: It conforms to the recommended value of each OS.
- Hard Disk: 300 MB minimum (1 GB or more recommended), about 200 MB free capacity is required for installation.
F2MC-8FX Family SOFTUNE Professional Pack consists of below part numbers:
- SP365030118QAC (1 License) - Maintenance number: SP365030118MAC (1 License)
- SP365030118QBC (3 Licenses) - Maintenance number: SP365030118MBC (3 Licenses)
- SP365030118QCC (5 Licenses) - Maintenance number: SP365030118MCC (5 Licenses)
- SP365030118QDC (10 Licenses) - Maintenance number: SP365030118MDC (10 Licenses)
Version: Rev:600015
Release Date: 2016.04.27
With following component products:
- Workbench (V60L13)
- C Compiler (V65L09)
- Assembler Pack (Rev:600014)
- Model: IBM PC/AT compatible machine
- OS: 32-bit/64-bit Windows 10; 32-bit/64-bit Windows 8.1; 32-bit/64-bit Windows 7
- Memory: It conforms to the recommended value of each OS.
- Hard Disk: 300 MB minimum (1 GB or more recommended), about 200 MB free capacity is required for installation.
Share in WeChat
Scan the QR code with your WeChat App to share this page.