TLI4971-A050T5-U-E0001
Active and preferred
RoHS Compliant
Lead-free

TLI4971-A050T5-U-E0001

XENSIV™ - TLI4971-A505T5-U-E0001 high precision coreless current sensor with analog interface and dual fast over-current detection outputs
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLI4971-A050T5-U-E0001
TLI4971-A050T5-U-E0001
ea.


Product details

  • Accuracy
    2 %
  • Classification
    UL 1577, IEC62368-1
  • Current rail
    internal (iCR)
  • Current range
    50 A
  • Diagnosis
    diagnosis mode, UV, OV, OCD 2, OCD 1
  • Green
    Halogen free, RoHS compliant
  • Interfaces
    Analog
  • Isolation UIORM
    1150 V
  • Planned to be available until at least
    2039
  • Supply Voltage
    3.1 - 3.5 V

OPN
TLI4971A050T5UE0001XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
HIgh precision miniature coreless magnetic current sensor for AC and DC measurements, equipped with internal self-diagnostic feature. The digitally assisted analog concept of TLI4971 offers superior stability over temperature and lifetime thanks to the proprietary digital stress and temperature compensation. The differential measurement principle allows great stray field suppression for operation in harsh environments.

Features

  • Integrated current rail with 225µΩ
  • SMD package with very small form factor
  • Single supply voltage, 3.1V to 3.5V
  • Highly accurate,DC&AC current sensing
  • Typical bandwidth of 240kHz
  • Low sensitivity err over temp(max.2.5%)
  • Robustness to V slew rates up to 10V/ns
  • Galvanic isolation upto 1150V peak VIORM
  • Superior magnetic stray field supression
  • Two independent fast (OCD) pins
  • TS: -40…+105°C
  • Precalibrated sensor
Documents

Design resources

Developer community