Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
BAR65-03W
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BAR65-03W

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAR65-03W
BAR65-03W


Product details

  • C @VR=0V
    0.5 pF
  • Configuration
    Single
  • IF max
    100 mA
  • RF
    0.56 Ω
  • trr
    80 ns
  • VR max
    30 V

OPN
BAR6503WE6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Applications

Documents

Design resources

Developer community