BTS50080-1TMA
Active and preferred
RoHS Compliant

BTS50080-1TMA

The BTS50080-1TMA is a one channel high-side power switch in PG-TO220-7-4 package providing embedded protective functions
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS50080-1TMA
BTS50080-1TMA
ea.


Product details

  • Channels
    1
  • Current Limit min
    90 A
  • Diagnostics
    Sense
  • Family
    Classic PROFET™ 12V
  • IL (Short Circuit Current)
    90 A
  • Load Current
    12 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    12 A, 12 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Ptot max
    81 W
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    5.5 V to 38 V
  • toff (Turn OFF time) max
    600 µs
  • ton (Turn ON time) max
    550 µs

OPN
BTS500801TMAATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The power transistor is built by a N-channel vertical power MOSFET with charge pump. The design is based on Smart SIPMOS chip on chip technology. The BTS50080-1TMA has a current controlled input and offers a diagnostic feedback with load current sense and a defined fault signal in case of overload operation, overtemperature shutdown and/or short circuit shutdown.

Features

  • One channel device
  • Load current sense
  • Reverse polarity protection
  • Very low standby current
  • Current controlled input pin
  • Improved electromagnetic compatibility
  • Fast demagnetization of inductive loads
  • Stable behavior at under-voltage
  • Green Product (RoHS compliant)
  • AEC qualified

Benefits

  • High load current capability
  • High inrush current capability
  • High energy capability
  • Integrated protection functionality
  • Integrated diagnosis functionality
Documents

Design resources

Developer community