TLE8209-2SA
not for new design
RoHS Compliant

TLE8209-2SA

The MOTIX™ TLE8209-2  is a SPI programmable H-bridge, designed for the control of DC motors in safety critical automotive applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE8209-2SA
TLE8209-2SA


Product details

  • Classification
    QM
  • Control Interface
    Direct, 16-bits SPI
  • Family
    MOTIX™ full-bridge ICs
  • Over current detection min
    8.6 A
  • Qualification
    Automotive
  • RDSON_H(typ)
    115 mΩ
  • RDSON_L(typ)
    125 mΩ
  • Supply Voltage absolute max ratings
    40 V
  • Supply Voltage range
    4.5 V to 28 V
  • Temperature range
    -40 °C to 150 °C

OPN
TLE82092SAAUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status not for new design
Infineon Package
Package Name -
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Featuring selectable current ranges, slew rate settings, and extensive SPI diagnosis, this device ensures safe operation. It monitors VDD voltage, shutting down output stages in case of over- or undervoltage. Power dissipation is reduced in extreme thermal conditions. Two half bridges can independently drive separate loads like solenoids or unidirectional DC motors.

Features

  • Programmable limitation 1.5 to 8.6 A typ
  • path R DSon of 240 mΩ (typ. at Tj=25°C)
  • battery supply voltage 4.5 V to 28 V
  • Operating supply voltage 4.4 to 5.25 V
  • Low standby current (8 µA typ.)
  • Logic inputs TTL/CMOS-compatible
  • Enable and disable input
  • Short circuit and overtemp protection
  • V S undervoltage protection
  • V DD over and undervoltage protection
  • Open load detection in off condition

Benefits

  • Robust safety sol:Full automotive range
  • SPI interface enables direct communication
Documents

Design resources

Developer community