IPW60R055CFD7
Active
RoHS Compliant
Lead-free

IPW60R055CFD7

Infineon’s answer to resonant high power topologies

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPW60R055CFD7
IPW60R055CFD7


Product details

  • Budgetary Price €/1k
    3.31
  • ID (@25°C) max
    38 A
  • ID max
    38 A
  • IDpuls max
    153 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO247
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    178 W
  • QG
    79 nC
  • QG (typ @10V)
    79 nC
  • RDS (on) (@ Tj = 25°C) max
    55 mΩ
  • RDS (on) (@10V) max
    55 mΩ
  • Special Features
    Fast recovery diode
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPW60R055CFD7XKSA1
Product Status active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE
The 600V CoolMOS™ CFD7 is Infineon’s latest high voltage superjunction MOSFET technology with integrated fast body diode, completing the CoolMOS™ 7 series. CoolMOS™ CFD7 comes with reduced gate charge (Qg), improved turn-off behavior and a reverse recovery charge (Qrr) of up to 69% lower compared to the competition, as well as the lowest reverse recovery time (trr) in the market.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community