IAUCN04S6N009T
Active and preferred
RoHS Compliant

IAUCN04S6N009T

40 V, N-Ch, 0.9mΩ max, Automotive MOSFET, SSO10T (5x7), OptiMOS™ 6
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUCN04S6N009T
IAUCN04S6N009T
ea.


Product details

  • Country of Assembly (Last BE site, current, subject to change)
    Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Germany
  • ID (@25°C) max
    120 A
  • Launch year
    2023
  • Operating Temperature range
    -55 °C to 175 °C
  • Planned to be available until at least
    2029
  • Polarity
    N
  • QG (typ @10V) max
    104 nC
  • QG (typ @10V)
    80 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    0.9 mΩ
  • Technology
    OptiMOS™6
  • VDS max
    40 V
  • VGS(th) range
    2.2 V to 3 V
  • VGS(th)
    2.6 V

OPN
IAUCN04S6N009TATMA1
Product Status active and preferred
Infineon Package
Package Name SSO10T
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SSO10T
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This innovative TSC package provides exceptional cooling, high power density, and optimized system costs. The initial portfolio includes four products in the OptiMOS™ 6 series, rated at 40V, with plans for future expansion. The RDS(on) max values range from 1.73 mΩ down to an impressive 0.75 mΩ. The SSO10T TSC package is JEDEC listed, ensuring it is suitable for open market use and offers broad compatibility with second sources.

Features

  • Direct cooling path to ECU housing
  • Improves Zth by -20% up to -50%
  • Improves Rth by -20% up to -50%
  • Enables double sided PCB design
  • Provides higher application currents
  • JEDEC listed package
  • PPAP Capable Device

Benefits

  • Best Cooling Performance
  • No heat transfer into PCB
  • Very compact PCB design
  • Reduces system area
  • Reduces cooling efforts & costs
  • Reduces system costs & design efforts
  • High power density & efficiency

Applications

Documents

Design resources

Developer community