IRL530NS
Active
RoHS Compliant

IRL530NS

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRL530NS
IRL530NS
ea.

Product details

  • Budgetary Price €/1k
    0.35
  • ID (@25°C) max
    17 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    3.8 W
  • Qgd
    13.3 nC
  • QG (typ @4.5V)
    22.7 nC
  • RDS (on) (@4.5V) max
    150 mΩ
  • RDS (on) (@10V) max
    100 mΩ
  • RthJC max
    1.9 K/W
  • Special Features
    Logic Level
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    1 V to 2 V
  • VGS(th)
    1.5 V
  • VGS max
    20 V
OPN
IRL530NSTRLPBF
Product Status active
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Benefits

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Industry standard surface-mount power package
  • High-current carrying capability package (up to 195 A, die-size dependent)
  • Capable of being wave-soldered

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }