FF600R12KE4
Active and preferred
RoHS Compliant

FF600R12KE4

1200 V, 600 A half-bridge IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF600R12KE4
FF600R12KE4
ea.


Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    600 A
  • IC max
    600 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.85 V
  • Voltage Class max
    1200 V

OPN
FF600R12KE4BOSA1
Product Status active and preferred
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-62MMHB
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
62 mm 1200 V, 600 A half-bridge low sat& fast trench IGBT module with TRENCHSTOP™ IGBT4 and emitter controlled diode. Also available as variation with common emitter: FF600R12KE4_E .

Features

  • Tvj op = 150°C
  • RoHS compliant
  • 4 kV AC 1 min insulation
  • Package with CTI > 400
  • High creepage & clearance distances
  • UL/CSA certif. with UL1557 E83336
Documents

Design resources

Developer community