SAL-TC389QP-160F300S AE
Active and preferred
RoHS Compliant
Lead-free

SAL-TC389QP-160F300S AE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAL-TC389QP-160F300S AE
SAL-TC389QP-160F300S AE


Product details

  • Classification
    ISO 26262-compliant
  • Family
    AURIX™ TC3
  • Floating Point Unit
    Yes
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Real Time Clock
    Yes
  • Temperature
    -40°C - +150 °C
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes

OPN
TC389QP160F300SAELXUMA2
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The SAL-TC389QP-160F300S AE microcontroller is powered by the innovative Infineon TriCore™ architecture. As part of the AURIX™ TC38xQP family, it boasts 4 TriCore™ running at 300 MHz, 10 Mbyte flash, 64 KB of RAM, and a PG-FBGA-516 package. It meets ISO 2626 and IEC61508 standards, ensuring compliance with safety requirements up to ASIL-D/SIL3. With advanced functionalities and extensive connectivity options, it offers a comprehensive solution.
Documents

Design resources

Developer community