SAK-TC212L-8F133F AC
Active and preferred
RoHS Compliant
Lead-free

SAK-TC212L-8F133F AC

A powerful AURIX™ microcontroller for automotive & industrial applications with a frequency of 133 MHz, up to 0.5MB of Flash and a TQFP-80 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC212L-8F133F AC
SAK-TC212L-8F133F AC
ea.


Product details

  • # of cores / lockstep cores
    1/1
  • A/D Input Lines (incl. FADC)
    14
  • ASIL/SIL support
    ASIL-D/SIL-3
  • Budgetary Price €/1k
    6.13
  • CAN Nodes
    3
  • Classification
    ISO 26262-compliant
  • DMA Channels
    16
  • DSP Functionality
    Yes
  • eMMC
    No
  • External Bus Interface
    No
  • Family
    AURIX™ TC2
  • Fast Flash Programming
    No
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    No
  • I/O Operation Voltages
    3.3 V
  • Instruction Width ([bits])
    32/16
  • LIN
    2
  • Number of ADC Modules
    2
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    0.5 MByte
  • Real Time Clock
    Yes
  • SPI
    4
  • SRAM (incl. Cache)
    56 KByte
  • Temperature
    -40°C - +125°C
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes

OPN
TC212L8F133FACKXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
DE
ea.
in stock
The SAK-TC212L-8F133F AC microcontroller is powered by the innovative Infineon TriCore™ architecture. As part of the AURIX™ TC21xL family, the product offers 133MHz frequency, 0.5Mbyte flash, 56KB RAM, and a TQFP-80 package. ISO 2626 compliant, it ensures quality and safety. Experience advanced features and seamless connectivity.

Features

  • TriCore™ with 133 MHz/ DSP functionality
  • Up to 0.5 MB Flash with ECC protection
  • 64 KB EEProm at 125k cycles
  • Up to 56 KB RAM with ECC protection
  • 16 x DMA channels
  • Redundant and diverse timer modules
  • Safety management unit ( SMU )
  • SENT sensor interfaces
  • 3x CAN data rate enhanced CAN FD
  • Wake-up Timer
  • Single voltage supply 3.3V
  • ISO 26262 safety requirements
Documents

Design resources

Developer community