S25HL01GTFABHV030
Active and preferred
RoHS Compliant
Lead-free

S25HL01GTFABHV030

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25HL01GTFABHV030
S25HL01GTFABHV030


Product details

  • Density
    1 GBit
  • Family
    HL-T
  • Interface Bandwidth
    102 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    166 / 102
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Industrial

OPN
S25HL01GTFABHV030
Product Status active and preferred
Infineon Package
Package Name BGA-24 (002-22282)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name BGA-24 (002-22282)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
S25HL01GTFABHV030 is a 1 Gbit SEMPER™ NOR Flash (HL-T) for code and data storage in industrial systems. It operates from 2.7 V to 3.6 V over -40 to 105°C and uses Quad SPI. Read bandwidth reaches 102 MByte/s with Quad I/O DDR at 102 MHz, and 83 MByte/s in SDR at 166 MHz. Functional safety features include ECC (SECDED), data integrity CRC, SafeBoot, and Endurance Flex partitions, plus AutoBoot.

Features

  • 45-nm MIRRORBIT™ 2 bits per cell
  • Uniform or hybrid sector architecture
  • 256 KB sectors plus 32 x 4 KB sectors
  • 256 B or 512 B program buffer
  • Quad SPI: 1-1-4, 1-4-4, 4-4-4
  • Quad SPI DDR read up to 102 MBps
  • Hamming ECC on 16-byte data units
  • SECDED: correct 1-bit, detect 2-bit
  • Memory-array data integrity CRC
  • Endurance Flex wear leveling
  • ASP: DYB/PPB per-sector protection
  • 1024-byte SSR with 32 lock regions

Benefits

  • Higher density lowers board area
  • Match boot+data layout to MCU needs
  • Small sectors enable fine updates
  • Faster writes cut update time
  • Flexible host interface support
  • High read rate speeds code fetch
  • ECC boosts data reliability in field
  • Detects double-bit faults for safety
  • CRC flags corrupted reads early
  • Wear leveling extends flash life
  • Per-sector locks prevent tampering
  • SSR enables IDs and secure storage

Applications

Documents

Design resources

Developer community