PROF_BTT6050-1ERA DB
Active and preferred

PROF_BTT6050-1ERA DB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

PROF_BTT6050-1ERA DB
PROF_BTT6050-1ERA DB


Product details

  • Applications
    LED's, Fuse Box, Relay Box, Body Control Modules, Valves, 24V Applications
  • Board Type
    Evaluation Board
  • Family
    High-side switches, PROFET™ + 24V
  • Input Type
    DC
  • Language
    SPICE
  • Output Voltage range
    8 V to 36 V
  • Product Category
    Evaluation Boards
  • Product Name
    PROF_BTT6050-1ERA DB
  • Qualification
    Automotive
  • Supply Voltage range
    8 V to 36 V
  • Target Application
    Automotive, Lighting
  • Topology
    High-side switch

OPN
PROFBTT60501ERADBTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The BTT6050-1ERA Daughterboard is a small PCB with soldered PROFET™ + 24V device on it. It has to be used in combination with the PROFET+ Motherboard . This board is the successor of BTT6050-1EKA BOARD.

Features

  • One/two channel devices can be evaluated
  • One board for the complete family
  • Modularity for fast changing of loads
  • Indication which switch is optimized
  • Only one power supply need for start up
  • All logic pins are switchable directly
  • Compatible with Exter Logic V Supplies

Applications

Documents

Design resources