PROF_2 BTS7004-1EPR DB
Active and preferred

PROF_2 BTS7004-1EPR DB

The daughterboard requires the PROFET ONE4ALL MB V1 (PROFETONE4ALLMBV1TOBO1) motherboard to function.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

PROF_2 BTS7004-1EPR DB
PROF_2 BTS7004-1EPR DB
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    High-side switches, PROFET™ +2 12V

OPN
PROF2BTS70041EPRDBTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This daughterboard comes with one PROFET™ +2 12V smart high-side switch. It requires the PROFET ONE4ALL MB V1 (PROFETONE4ALLMBV1TOBO1) motherboard to function, and is not compatible with any other motherboard. It provides a quick pick and place solution for lab evaluations. The motherboard in combination with the daughterboard is capable of driving typical automotive loads.

Features

  • Absolute temp. limit with controlled reactivation
  • Dynamic temp. limit with controlled reactivation
  • Overcurrent prot. with intelligent latch
  • Undervoltage shutdown
  • Overvoltage prot. with ext. components
  • Proportional load current sense
  • Open Load in ON and OFF state
  • Short circuit to ground and battery

Benefits

  • Slew rate for seat heating applications
  • ReverseON
  • InverseON
  • Compatibility within whole family

Applications

Documents

Design resources

Diagrams

PROF_2 BTS7004-1EPR DB
PROF_2 BTS7004-1EPR DB
PROF_2 BTS7004-1EPR DB PROF_2 BTS7004-1EPR DB PROF_2 BTS7004-1EPR DB