KIT_XE162FL_EK_V1

KIT_XE162FL_EK_V1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XE162FL_EK_V1
KIT_XE162FL_EK_V1


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Product Name
    Easy KIT XE16xFL
  • Target Application
    Motor Control & Drives

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Order Nr.: KIT_XE162FL_EK_V1 Price: 149,- EUR Buy Online For evaluation of XE161FL/XE162FL including Getting Started, DAVE™ , technical documentation, compiler and debugger. USB cable for power supply, virtual COM port and flash programming and debugging.MCU Derivate:XE162FL-20F80L CPU Clock: 80 MHz On-Chip Memory: 12 kByte SRAM, 160 kByte FLASH

Features

  • Easy Kit Hardware
  • Getting Started, first 3 Steps to set up your Hardware, install the Tools and Debug the first Program
  • Technical Documentation: e.g. User manuals (System unit and Peripheral unit), Architecture manual, Application notes, Errata sheets, Data Sheets, Board Documentation (pdf-version),
  • Evaluation Versions of Development Tools: e.g. Compiler, Debugger, DAvE Mother System v2.1 and Derivative Implementation Files (DIP), Memtool (Flash Programming Tool),
  • Training Documentation, Demo Programs, Hands On Training (HOT).
  • USB connector for ASC/ JTAG/ SPD Interface
  • 4-pin header for LIN Transceiver
  • 16-pin header for JTAG interface (OCDS)
  • 10-pin (2x5) header for CAN High Speed Transceiver (CAN0)
  • 10-pin header for DAP/ SPD interface
  • Low-Drop Voltage Regulator TLE 4274
  • Four status LED´s for Power/RESET/JTAG
  • CAN-Transceiver TLE 6251 DS
  • LIN Transceiver TLE 7259
  • FT2232HL Dual USB to UART/JTAG interface
  • SPI EEPROM 128 Kbit AT25128N
  • 8 general purpose LEDs
  • Potentiometer for ADC
  • Reset switch

Applications

Documents

Design resources