KIT_XC836_EK_V1

KIT_XC836_EK_V1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XC836_EK_V1
KIT_XC836_EK_V1


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Product Name
    Easy KIT XC83x
  • Target Application
    Automotive, Motor Control & Drives

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Order Nr.: KIT_XC836_EK_V1 Price: 99,- EUR Buy Online For evaluation of XC835 and XC836 microcontrollers; including USB cable, capacitive touch pads, LED display and CD-ROM with technical documentation (user manual, data sheets, board documentation, Errata sheets), DAVE™ Bench free development tool chain (compiler, debugger, flash loader) and application code examples with hands on trainings.

Features

  • mini-B USB connector for power supply, UART communication and Flash downloading,
  • SPD (single pin DAP) via USB with on-board mini-wiggler for debugging.
  • USB cable, CDROM, XC836-TSSOP Hardware Board - Technical Documentation: e.g. User manual, Data Sheets, Board documentation, Errata sheets
  • Free Development Tools: DAvE Bench (compiler, debugger, Flash Loader)
  • Examples with Hands-On Training
  • Application Example: : Alarm clock application with four 7-segment display indicating date or time, and a buzzer for sounding alarm when preset time has reached.

Applications

Documents

Design resources