KIT_XC2361E_SK

KIT_XC2361E_SK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XC2361E_SK
KIT_XC2361E_SK


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Product Name
    Starter KIT XC2361E
  • Target Application
    Automotive, Motor Control & Drives

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Order Nr.: KIT_XC2361E_SK Price: 149,- EUR For evaluation of XC2361E?? including Getting Started, DAVE™, technical documentation, compiler and debugger. USB cable for power supply, virtual COM port and flash programming and debugging.MCU Derivate: XC2361E-136F128LPackage: LQFP-100 CPU Clock: 128 MHzOn-Chip Memory: 90 kByte SRAM, 1088 kByte FLASHOne USB Cable for - Power supply - Virtual COM Port - Download & Debug Interface

Features

  • Easy Kit Hardware
  • Getting Started, first 3 Steps to setup you Hardware, install the Tools and Debug the first Program
  • Technical Documentation: e.g. User manuals (System unit and Peripheral unit), Architecture manual, Application notes, Errata sheets, Data Sheets, Board Documentation (pdf-version),
  • Evaluation Versions of Development Tools: e.g. Compiler, Debugger, DAvE Mother System v2.1 and Derivative Implementation Files (DIP), Memtool (Flash Programming Tool),
  • Training Documentation, Demo Programs, Hands On Training (HOT),
  • One USB connector for ASC0 Interface via virtual COM port, JTAG (OCDS Level 1) and Power Supply
  • 4 pin header for LIN Transceiver (ASC1)
  • 16-pin header for JTAG interface (OCDS)
  • 2x 10pin (2x5) Header for CAN High Speed Transceiver (CAN1/CAN2)
  • Easy access to all pins
  •  FTDI2232D for Serial and JTAG connection, plus Power Supply 5V
  • Two LEDs to validate the USB enumerate State and Debug RUN state
  • Optional selectable Step down Voltage Regulator TLE6365G to supply 5V
  • LEDs to validate power supply (5Volt)
  • LED indicating /RSTIN active state
  • 2 x CAN-Transceiver TLE 6250G
  • AT25128N SPI EEPROM
  • LIN Transceiver TLE 7259G
  • 8 general purpose LEDs
  • Reset switch

Applications

Documents

Design resources