KIT_A2G_TC397XA_3V3_TRB
Overview
Order Nr.: KITA2GTC397XA3V3TRBTOBO1
Price: 649,- EUR
With this 3V3 AURIX™ TC397XA ADAS evaluation board customers can easily connect through a dedicated radar interface and quickly start developing, evaluating and testing full radar applications. The TC397XA is mounted directly on the board.
Summary of Features :
- Infineon’s AURIX™ TC397 ADAS in LFBGA-292_ADAS Package
- FlexRay™
- Transceivers
- High Speed CAN Transceivers (CAN-FD capable)
- USB to UART bridge
- Ethernet Gigabit PHY
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
- access to all pins of controller
- 100mm x 160mm (EURO-Board)
Connectors :
The TC397 ADAS TriBoard offers a wide variety of connectors:
- Standard power connector
- Micro USB connector for ASC Interface (ASC0) and miniWiggler
- RJ45 connector for Ethernet
- 16-pin header for JTAG interface (OCDS)
- 3 x 10-pin header for DAP, DAPE and DAP_SCR (DAPE only usable on Emulation Device)
- 10pin (2x5) Header for LIN Transceiver (LIN)
- 2 x 10pin (2x5) Header for CAN High Speed Transceiver (CAN0 and CAN1)
- 2 x 10pin (2x5) Header for FlexRay™ (ERAY-A and ERAY-B)
- 2 x 60pin (2x30) high speed connector for MMIC/RIF
- four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals
- optional ETK connector
- optional 6pin (IEEE1394) Socket for HSCT
- optional Aurora connector (only with Emulation Device)
Components :
- Infineon’s Multi Voltage System Supply TLF3068xQVS01
- Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,25 Volt)
- LED indicating safe state signal from TLF3068x
- LED indicating /HDRST (ESR0) active state
- LED indicating activ miniWiggler JDS
- LED switched via DAS software
- 2 x Infineon’s FlexRay™ Transceiver TLE9221SX
- 2 x Infineon’s High Speed CAN
- Transceiver TLE9251VSJ
- Infineon’s LIN-Transceiver TLE 7259-3GE
- USB to UART bridge FT2232HL (FTDI)
- Integrated 10/100/1000M Ethernet Precision Transceiver RTL8211FI-CG (Realtek)
Features :
- 8 general purpose LEDs
- 2K I²C Serial Eeprom with EUI-48™ Node Identity (MICROCHIP)
- Reset switch
- Wakeup switch
- Generic switch 4-pin Dip switc
Support


