KIT_A2G_TC397_5V_TRB_S
Active and preferred

KIT_A2G_TC397_5V_TRB_S

Order Nr.:  KITA2GTC3975VTRBSTOBO1, Price: 1500,- EUR

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_A2G_TC397_5V_TRB_S
KIT_A2G_TC397_5V_TRB_S


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller

OPN
KITA2GTC3975VTRBSTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The AURIX™ TC397 evaluation board features a socket-mounted TC397XX for easy replacement, ideal for early project stages. The board enables quick software development, evaluation, and testing. The new FPGA HSSL Starter Kit, in combination with Xilinx's UltraScale+ MPSOC™, meets rising automotive and industrial demands.

Features

  • Infineon’s AURIX™ TC367 in LFBGA-292
  • FlexRay™ Transceivers
  • High Speed CAN Transceivers
  • USB to UART bridge
  • Ethernet Gigabit PHY
  • Serial Eeprom
  • LIN Transceiver
  • Crystal 20 MHz (default)
  • USB miniWiggler JDS for easy debugging
  • 8 Low Power Status LEDs
  • 8-DIP switches for configuration
  • access to all pins of controller

Applications

Documents

Design resources