GS-EVM-CHG-100WPFCQR Turnkey 100 W GaN charger reference design for 100 W multiple-port solutions
Overview
The GS-EVM-CHG-100WPFCQR has outstanding performance, ultrahigh power density, high efficiency, and low surface temperature. Input: 90 - 264 V, 50/60 Hz. Foldable input prong. Output: maximum of 100 W, 5 V 3 A / 9 V 3 A / 12 V 3 A / 15 V 3 A / 20 V 5 A. Case dimension: 2.4 x 2.4 x 1.1 inch. Flexible and smart power distribution. Dual USB-C ports.
Summary of Features
- Dual USB-C ports
- Passes EN55023 Class B with >6 dB
- Meets IEC 62368-1 touch temp requirement
- Avg eff exceeds CoC Ver5 2019/1782
- Standby power exceeds CoC Ver5 2019/1782
Benefits
- High power density: > 16 W/in3
- Peak efficiency > 92.5%
- High power factor
Support