FM0-64L-S6E1C3
Active and preferred

FM0-64L-S6E1C3

FM0-64L-S6E1C3 - Arm® Cortex®-M0+ MCU Starter Kit with USB and Digital Audio Interface

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM0-64L-S6E1C3
FM0-64L-S6E1C3


Product details

  • Board Type
    Evaluation Board
  • CapSense
    No
  • Connectivity
    USB
  • Family
    Microcontroller, Memories
  • Features
    Arduino Uno, Programming/Debugging, Stereo Codec
  • Input Type
    DC
  • Qualification
    Industrial, Consumer
  • Target Application
    Industrial automation, Motor Control, Home Appliances

OPN
FM0-64L-S6E1C3
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The FM0-64L-S6E1C3 MCU Starter Kit is a low cost development platform for Infineon's FM0+ S6E1C-Series, a Flexible Microcontroller family with an ultra-low-power 32-bit Arm® Cortex®-M0+ CPU. This kit enables rapid development of embedded systems with onboard interfaces including USB, digital audio and an Arduino Uno-compatible form-factor to prototype with Arduino shields.

Features

  • 40MHz Arm® Cortex®-M0+ MCU with 64ch DMA
  • 128KB flash, 16KB SRAM and 54 GPIOs
  • Highest efficiency 35µA/CoreMark® score
  • Arduino Uno form-factor support
  • Onboard CMSIS-DAP I/F & 10pin JTAG
  • 1x User button, 1x RGB LED
  • 1x Potentiometer
  • 1x USB-Device (Micro-B)
  • 1x 32Mb NOR Flash(QSPI)
  • 1x Headphone jack, Stereo codec(WM8731)

Applications

Documents

Design resources