EVAL_TDA38812_5VOUT
Active
RoHS Compliant

EVAL_TDA38812_5VOUT

CoolGaN™ hybrid driving evaluation board with EiceDRIVER™ 1EDB7275F and 1EDN7550B

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_TDA38812_5VOUT
EVAL_TDA38812_5VOUT


Product details

  • Board Type
    Evaluation Board
  • Configuration
    Single Phase
  • Family
    DC-DC Converter
  • Frequency range
    0.4 MHz to 1 MHz
  • Input Type
    DC
  • Output Current max
    20 A
  • Qualification
    Industrial
  • Sub Application
    Power Supplies
  • Target Application
    Single phase Buck
  • Topology
    Buck

OPN
EVALTDA388125VOUTTOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The evaluation board EVAL_TDA38812_5VOUT demonstrates the capability of the compact, versatile, high performance, and easy to use TDA38812 point of load regulator that use a proprietary COT that delivers fast transient response required for demanding applications in Server, AI, datacom, telecom and storage markets. The board features VIN = +12 V, VOUT = 5 V, Fsw = 600 KHz - 1000 KHz at Iout 0 to 20 A

Features

  • Wide input voltage range
  • No external compensation
  • Supports both FCCM and DEM mode
  • Programmable Fsw
  • Soft start
  • OCP limit
  • Enhanced protection features

Benefits

  • Support diverse end applications
  • Compact design
  • No external components
  • Efficiency at light/full load
  • Robust design and reliability
Documents

Design resources