EVAL_IM67D120_FLEXKIT
Active and preferred
RoHS Compliant

EVAL_IM67D120_FLEXKIT

Five XENSIV™ MEMS microphones IM67D120A mounted on flex board and one adapter board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_IM67D120_FLEXKIT
EVAL_IM67D120_FLEXKIT


Product details

  • Family
    MEMS microphones for automotive

OPN
EVALIM67D120FLEXKITTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The flex evaluation kit allows simple and easy evaluation of XENSIV™ MEMS microphone IM67D120A. The flex board can be easily connected to audio testing setup. The evaluation kit includes five IM67D120A mounted on flex board and one adapter board.

Features

  • Featuring IM67D120A MEMS microphone
  • Quick and easy evaluation
  • Adapter dimensions: 20 x 15 mm

Applications

Documents

Design resources