EVAL_3888_1VOUT
Active and preferred
RoHS Compliant

EVAL_3888_1VOUT

Evaluation board – 12 V input 1 V output featuring IR3888

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_3888_1VOUT
EVAL_3888_1VOUT


Product details

  • Board Type
    Evaluation Board
  • Family
    DC-DC Converter
  • Frequency max
    1000 kHz
  • Input Type
    DC
  • Output Current max
    25 A
  • Output Voltage max
    1 V
  • Qualification
    Industrial
  • Sub Application
    Storage applications, Telecom and Datacom, Distributed POL power architectures
  • Supply Voltage max
    12 V
  • Target Application
    Data Processing
  • Topology
    Buck

OPN
EVAL38881VOUTTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant

Features

  • Vin= +12 V, Vout>= +1.0 V at 0 to 25A
  • Fs= 600 kHz/800 kHz/1000 kHz
  • L=150nH (9.6x6.4x10 mm3, DCR=0.145mΩ)
  • Cin=10x22µF (25 V, ceramic 0805)
  • Cout= 10x47µF + 1x470µF (2V, 6mΩ, SPcap)

Applications

Documents

Design resources