EVAL BAT15-04W
on request
RoHS Compliant

EVAL BAT15-04W

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL BAT15-04W
EVAL BAT15-04W


Product details

  • Description
    Evaluation board for RF and microwave power detection with Schottky diodes
  • Family
    Schottky diodes

OPN
EVALBAT1504WTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The evaluation board can be used to implement radio frequency (RF) power detection circuits for automatic gain control or level control with Infineon low-barrier Schottky diodes. Dual Schottky diode-based detector structures can be implemented on the evaluation board.

Features

  • Large sensitivity range
  • Low power detection capability

Benefits

  • Design flexibility
  • Support for various device package types and sizes

Applications

Documents

Design resources