EVAL AHNB IM67D130A
on request
RoHS Compliant

EVAL AHNB IM67D130A

XENSIV™ MEMS AudioHub Nano kit including IM67D130A

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL AHNB IM67D130A
EVAL AHNB IM67D130A


Product details

  • Applications
    Automotive
  • Family
    MEMS microphones
  • Product Category
    Sensor
  • Product Name
    IM67D130A

OPN
EVALAHNBIM67D130ATOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The Infineon Audiohub Nano evaluates digital PDM XENSIV™ MEMS microphones. It includes an Audiohub Nano and four IM67D130A digital microphones on a flex board. Users can connect up to two digital XENSIV™ MEMS microphones for mono or stereo output. The board provides a USB audio interface for streaming audio data.

Features

  • Audio streaming over USB interface
  • 48 kHz sampling rate
  • 24-bit audio data (stereo)
  • Mode switch for toggling between normal mode and low power mode with 4 pre-defined gain configurations
  • LEDs indication for the configured gain level in normal mode and low power mode
  • Volume unit meter display with on board LEDs
  • Powered through Micro-USB

Applications

Documents

Design resources