DEMOBOARD TLF51801ELV
Active and preferred

DEMOBOARD TLF51801ELV

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD TLF51801ELV
DEMOBOARD TLF51801ELV
ea.


Product details

  • Board Type
    Demo Board
  • Family
    OPTIREG™ Switcher
  • Input Type
    DC
  • Output Voltage min
    1.2 V
  • Qualification
    Automotive
  • Sub Application
    Pre regulator, Dashboard, USB supply
  • Supply Voltage range
    4.75 V to 40 V
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    Buck

OPN
DEMOBOARDTLF51801ELTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
DEMOBOARD TLF51801ELV: Evaluation module for automotive applications. Implements high-current pre-regulator with TLF51801ELV synchronous buck DC-DC step-down controller. Preset to 5V output, current limitation ~5A. Supports shunt resistor or RDSON measurement current sensing. Provides flexibility with multiple current limiting topologies. Also, check USB CHARGER DEMO2 for TLF51801ELV design in USB charging application.

Features

  • Wide Input Voltage Range
  • Flexible current sensing topology
  • Wide adjustable output voltage range
  • Dedicated harsh automotive applications
  • Wide temperature R Tj =-40 °C to +150 °C

Applications

Documents

Design resources