DEMOBOARD TLE9252VSK
Active and preferred

DEMOBOARD TLE9252VSK

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD TLE9252VSK
DEMOBOARD TLE9252VSK
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Transceiver
  • Qualification
    Automotive
  • Sub Application
    Battery Connected ECUs
  • Supply Voltage range
    3.3 V to 5 V
  • Target Application
    Automotive

OPN
DEMOBOARDTLE9252VSKTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The TLE9252VSK demoboard enables evaluation of Infineon’s TLE925x CAN FD tranceiver for Automotive applications.

Features

  • Current consumption in sleep mode
  • ESD gun-test
  • ESD-HBM model
  • EMC test passed: IEC62228, different standards

Applications

Documents

Design resources