DEMO_5QR4780BG_15W1
on request

DEMO_5QR4780BG_15W1

15W SMPS demoboard with ICE5QR4780BG

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO_5QR4780BG_15W1
DEMO_5QR4780BG_15W1


Product details

  • Applications
    Refrigerator, "aux-psu, off-line SMPS, such as auxiliary power supplies for white goods, PCs, \\nservers and TVs, or enclosed adapters for Blu-ray players, set-top boxes, games consoles, etc."
  • Board Type
    Demo Board
  • ccm operation
    No
  • Device
    ICE5QR4780BG
  • Family
    CoolSET™
  • Full Power
    15
  • Gen
    5
  • IC Temp (@25°C 85Vac)
    75.9
  • Inductance
    998uH
  • Input Type
    AC
  • Input Voltage range
    wide
  • Input Voltage range
    85 V to 300 V
  • Iout (2)
    0.2
  • Iout (1)
    1.16
  • Isolated
    Yes
  • Mode
    QR
  • Number of Outputs
    2
  • Output Current
    0.2 A, 1.16 A
  • Output Voltage
    12 V, 5 V
  • Package
    DSO-12
  • Pout max
    15 W
  • PowerESIM
    Yes
  • Product Name
    DEMO_5QR4780BG_15W1
  • Qualification
    Industrial
  • Stand-by max (@ Vin 115V)
    46 with xcap discharge
  • Stand-by max (@ Vin 230V)
    71 with xcap discharge
  • Stand-by max (@ max Vin (typ.300V))
    98 with xcap discharge
  • Sub Application
    Offline SMPS
  • Target Application
    Industrial, SMPS, Power Supplies
  • Topology
    Flyback
  • transformer footprint
    EF20
  • Type
    integrated
  • Vout (1)
    12
  • Vout (2)
    5

OPN
DEMO5QR4780BG15W1TOBO1
Product Status on request
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This demonstration board features the new ICE5QR4780BG PWM quasi resonant flyback CoolSET™ with 800V integrated MOSFET in DSO-12 package. The board is designed to operate under a wide range input and developed to target offline SMPS applications.

Features

  • Isolated flyback topology with dual output
  • Wide-range input from 85~300V ac
  • Output #1: 12V/1.16A
  • Output #2: 5V/0.2A

Benefits

  • High efficiency achieved with quasi resonant switching
  • Cost-efficient solution offering robust protection against line fault

Applications

Documents

Design resources