APPBOARD TLD5098EL VER4

APPBOARD TLD5098EL VER4

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

APPBOARD TLD5098EL VER4
APPBOARD TLD5098EL VER4


Product details

  • Applications
    Automotive Lighting
  • Board Type
    Evaluation Board
  • Family
    LED Driver & Ballast Controller
  • Input Type
    DC
  • Output Voltage range
    4.5 V to 40 V
  • Product Name
    APPBOARD TLD5098EL VER4
  • Qualification
    Automotive
  • Sub Application
    Automotive, Lighting
  • Supply Voltage range
    6 V to 45 V
  • Supply Voltage
    12 V
  • Target Application
    Automotive, Lighting
  • Topology
    Boost

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
SEPIC Configuration

Applications

Documents

Design resources