APPBOARD TLD5098EL VER1

APPBOARD TLD5098EL VER1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

APPBOARD TLD5098EL VER1
APPBOARD TLD5098EL VER1


Product details

  • Applications
    Automotive Lighting
  • Board Type
    Evaluation Board
  • Family
    LED Driver & Ballast Controller
  • Input Type
    DC
  • Output Voltage range
    38 V to 40 V
  • Product Name
    APPBOARD TLD5098EL VER1
  • Qualification
    Automotive
  • Sub Application
    Automotive, Lighting
  • Supply Voltage range
    6 V to 39 V
  • Supply Voltage
    12 V
  • Target Application
    Automotive, Lighting
  • Topology
    Boost

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Constant Voltage Mode

Applications

Documents

Design resources