IGBT modules up to 1200 V
IGBT modules up to 1200 V
High-power IGBT modules available in different topologies with current ratings from 6 A to 3600 A
Our portfolio of 1200 V IGBT power modules comprises different product families, configurations, current ratings, as well as IGBT chip generations.
- Available with pre-applied TIM
- PressFIT pins
- Current rating between 6 A & 3600 A
- Voltage class of 1200 V
Products
About
The well-known 62 mm, Easy and Econo families, IHM, and PrimePACK™ IGBT modules all feature 1200 V. They come in chopper, dual, PIM, fourpack, sixpack, twelvepack, 3-level, booster and single switch configurations, with a current rating between 6 A and 3600 A. 1200 V IGBT modules can typically be found in motor control and drives, uninterruptible power supply (UPS), wind energy systems, solar energy systems or Commercial, Construction and Agricultural Vehicles (CAV).
Choose between different IGBT chip generations based on your requirements, for example, IGBT2 fast, fast- and soft-switching TRENCHSTOP™ IGBT3 (T3 and E3), HighSpeed 3 IGBT, fast- and soft-switching TRENCHSTOP™ IGBT4 (E4 and P4) or, soft-switching TRENCHSTOP™ IGBT5 E5 chip that is combined with the XT interconnection technology. 1200 V IGBT modules are equipped with the latest TRENCHSTOP™ IGBT7 technology that has been optimized for drive applications.
Many IGBT modules with 1200 V are also available with pre-applied thermal interface material (TIM) for a reproducible thermal performance of power electronics applications. In addition to our well-known solder modules, we offer 1200 V modules which can be mounted with the help of PressFIT pins for a solder-less and lead-free mounting.
The well-known 62 mm, Easy and Econo families, IHM, and PrimePACK™ IGBT modules all feature 1200 V. They come in chopper, dual, PIM, fourpack, sixpack, twelvepack, 3-level, booster and single switch configurations, with a current rating between 6 A and 3600 A. 1200 V IGBT modules can typically be found in motor control and drives, uninterruptible power supply (UPS), wind energy systems, solar energy systems or Commercial, Construction and Agricultural Vehicles (CAV).
Choose between different IGBT chip generations based on your requirements, for example, IGBT2 fast, fast- and soft-switching TRENCHSTOP™ IGBT3 (T3 and E3), HighSpeed 3 IGBT, fast- and soft-switching TRENCHSTOP™ IGBT4 (E4 and P4) or, soft-switching TRENCHSTOP™ IGBT5 E5 chip that is combined with the XT interconnection technology. 1200 V IGBT modules are equipped with the latest TRENCHSTOP™ IGBT7 technology that has been optimized for drive applications.
Many IGBT modules with 1200 V are also available with pre-applied thermal interface material (TIM) for a reproducible thermal performance of power electronics applications. In addition to our well-known solder modules, we offer 1200 V modules which can be mounted with the help of PressFIT pins for a solder-less and lead-free mounting.
Documents
Documents
Our technologies promote the adoption of renewables by enabling solar energy to be stored efficiently
Enhance your understanding of Infineon's dual-channel digital isolators with our evaluation board