- Consumer Wearables
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
- Domestic robots
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
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Overview
The well-known IHM (IGBT High-Power Modules) & IHV (IGBT High- Voltage Modules) are robust and work with supreme reliability at any temperature condition from -40°C up to +150°C. The IHM-B / IHV-B are offered in a range of 500 A to 3600 A at 1200 V to 4500 V in various combinations, which enable together with different topologies (single switch-, chopper- and diode modules) the usage in various high power inverter sizes and performances.
Key Features
- High reliability
- Robust module construction
- High DC stability
- High short circuit capability
Applications
Products
About
IHM / IHV IGBT B-series are addressing customer requirements to energy efficiency, lifetime and reliability - The Enhanced IHM-B / IHV-B IGBT modules (HP4 / HE4 / HL4 types), are the latest upgrade to this package group and enable an easy replacement the current preferred choice (Infineon IGBT 3) for any high demanding traction and industry application using 1700 V or 3.3 kV IGBT modules.
Its game changing feature with life-time extension of Factor 2, compared to all available competition and also our IGBT 3 products, is already worshiped by many market leading customers, as it combines the very latest technology and decades of experience as market leader into an upgrade to a well-known platform.
This upgrade was realized, by combining the latest connection technologies in Front- and Backend production using an AlSiC baseplate, AIN ceramics, an optimized the chip bond connection and the well proven TRENCHSTOP™ IGBT4 and EC4 technology.
The IHM-B / IHV-B products have a variety of benefits. Among others, the best in class short circuit capability and the safe operation up to 40 y under harsh environmental conditions are just some of the advantages. In addition, a package with CTI > 600, the easy parallel connection on VCEsat with positive temperature coefficient and not to forget the high DC stability are reasons to choose our product portfolio.
Further benefits are the enabling of 30-50% smaller inverters and the feasible and possible 1:1 replacement with standard types. In addition, very little effort is required to take advantage of the benefits even in older designs and also the 100% better power cycling curve and the 40% continuous RMS current increase at same reliability are further reasons for the enhanced IHM-B / IHV-B series.
IHM / IHV IGBT B-series are addressing customer requirements to energy efficiency, lifetime and reliability - The Enhanced IHM-B / IHV-B IGBT modules (HP4 / HE4 / HL4 types), are the latest upgrade to this package group and enable an easy replacement the current preferred choice (Infineon IGBT 3) for any high demanding traction and industry application using 1700 V or 3.3 kV IGBT modules.
Its game changing feature with life-time extension of Factor 2, compared to all available competition and also our IGBT 3 products, is already worshiped by many market leading customers, as it combines the very latest technology and decades of experience as market leader into an upgrade to a well-known platform.
This upgrade was realized, by combining the latest connection technologies in Front- and Backend production using an AlSiC baseplate, AIN ceramics, an optimized the chip bond connection and the well proven TRENCHSTOP™ IGBT4 and EC4 technology.
The IHM-B / IHV-B products have a variety of benefits. Among others, the best in class short circuit capability and the safe operation up to 40 y under harsh environmental conditions are just some of the advantages. In addition, a package with CTI > 600, the easy parallel connection on VCEsat with positive temperature coefficient and not to forget the high DC stability are reasons to choose our product portfolio.
Further benefits are the enabling of 30-50% smaller inverters and the feasible and possible 1:1 replacement with standard types. In addition, very little effort is required to take advantage of the benefits even in older designs and also the 100% better power cycling curve and the 40% continuous RMS current increase at same reliability are further reasons for the enhanced IHM-B / IHV-B series.
Share in WeChat
Scan the QR code with your WeChat App to share this page.