- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Discrete IGBT without anti-parallel diode
Discrete IGBT without anti-parallel diode
Cutting-edge solutions for Solar, Inverterized Drives, UPS, Welding and other hard switching applications
About
TRENCHSTOP™ Advanced Isolation represents the cutting-edge technology in isolated packages. Thirty-five percent lower thermal resistance Rth(j-h) of advanced isolation material compared to high-grade Iso-foil enables effective and reliable thermal path from chip to the heatsink.
The extensive 600 V/1200 V TRENCHSTOP™ IGBT7 S7 portfolio represents the superior option for all industrial applications requiring short-circuit protection capability/ruggedness. The IGBT7 with its superior controllability and short-circuit ruggedness represents the benchmark among SC devices thanks to superior electrical performance, higher controllability, easy EMI design, and higher reliability in applications in harsh conditions (HV-H3TRB and cosmic ray robustness).
Highest efficiency at medium speed switching from 10 kHz to 40 kHz with 50 A and 75 A S5 650 V TRENCHSTOP™5 IGBT in TO-247 4pin Kelvin emitter package.
Bigger active chip area of the TO-247PLUS package can accommodate up to 75 A IGBT with 75 A diode in TO-247 footprint. Higher power density of TO-247PLUS can be used to reduce paralleling, increase system power density, or system power output.
The 4th pin known as Kelvin emitter terminal bypasses the emitter lead inductance on the gate control loop, enhancing the IGBT’s switching speed and decreasing the switching energy.
TRENCHSTOP™ Advanced Isolation represents the cutting-edge technology in isolated packages. Thirty-five percent lower thermal resistance Rth(j-h) of advanced isolation material compared to high-grade Iso-foil enables effective and reliable thermal path from chip to the heatsink.
The extensive 600 V/1200 V TRENCHSTOP™ IGBT7 S7 portfolio represents the superior option for all industrial applications requiring short-circuit protection capability/ruggedness. The IGBT7 with its superior controllability and short-circuit ruggedness represents the benchmark among SC devices thanks to superior electrical performance, higher controllability, easy EMI design, and higher reliability in applications in harsh conditions (HV-H3TRB and cosmic ray robustness).
Highest efficiency at medium speed switching from 10 kHz to 40 kHz with 50 A and 75 A S5 650 V TRENCHSTOP™5 IGBT in TO-247 4pin Kelvin emitter package.
Bigger active chip area of the TO-247PLUS package can accommodate up to 75 A IGBT with 75 A diode in TO-247 footprint. Higher power density of TO-247PLUS can be used to reduce paralleling, increase system power density, or system power output.
The 4th pin known as Kelvin emitter terminal bypasses the emitter lead inductance on the gate control loop, enhancing the IGBT’s switching speed and decreasing the switching energy.
Design resources
Explore further documentation
Explore our cutting-edge boards & designs
Enable success with our partner service offerings