The PSOC™ Edge E84 AI Kit (KIT_PSE84_AI) is designed for rapid prototyping of ML/Al-powered applications. It features the PSOC™ Edge E84 series MCU and a multitude of on-board multimedia, Machine Learning (ML), and connectivity features.
The PSOC™ Edge E84 AI kit is pre-programmed with two demos:
Voice Assistant: The PDM mic on-board is used to detect wake words and commands that will control an LED.
Gesture Detection: the on-board radar sensor is used to detect different gestures like Push and Swipe Right/ Left/ Up /Down.
PSOC™ Edge E84 AI Kit out of box experience video
KIT_PSE84_AI Details
- PSOC™ Edge E84 MCU – PSE846GPS2DBZC4
- AIROC™ CYW55513IUBGT based Wi-Fi & Bluetooth® combo Murata Type 2FY (LBEE5HY2FY) connectivity module
- 512 Mbit Quad-SPI NOR Flash and 128 Mbit Octal-SPI HYPERRAM™
- Raspberry Pi compatible MIPI-DSI displays
- USB-C connectors
- OV7675 DVP camera module
- Audio interfaces for analog and digital
- Two analog microphones (PDM interface)
- KitProg3 onboard SWD programmer/debugger
- JTAG/SWD debug headers
- I/O expansion headers
- 6-axis accelerometer and gyroscope IMU and 3-axis magnetometer
- Sensors: barometric pressure sensor, humidity sensor, RADAR sensor
- The MCU power domain and peripheral power domain
- Supports following operating voltages - 1.8V and 3.3V
- User LEDs and user button
PSOC™ Edge E84 Al Evaluation Kit includes:
- PSOC™ Edge E84 Al Evaluation Board
- OV7675 DVP camera module
- Quick start guide
This evaluation kit helps accelerate time-to-market by enabling ML/Al-powered application designs, built on a robust ecosystem, comprehensive documentation, and full use of Infineon's ModusToolbox™ software, including its DEEPCRAFT™ AI Suite integration.
There are various Code Examples to evaluate the PSOC™ Edge E84 AI kit, which familiarizes you with PSOC™ Edge E84 MCU and helps you creates your own design. These examples can be accessed through ModusToolbox™ Project Creator tool.
DEEPCRAFT™ AI Suite is a development platform for machine learning on edge devices. This platform will enable you to bring AI into various embedded applications, enhancing functionalities, control, energy efficiency, and privacy. With DEEPCRAFT™ AI, you can benefit from a faster time to market, serving a wide range of applications for global customers.
The PSOC™ E84 MCU is an ultra-low-power PSOC™ device specifically designed for ML, wearables and IoT products like;
- PSOC™ Edge E84 MCU – PSE846GPS2DBZC4
- AIROC™ CYW55513IUBGT based Wi-Fi & Bluetooth® combo Murata Type 2FY (LBEE5HY2FY) connectivity module
- 512 Mbit Quad-SPI NOR Flash and 128 Mbit Octal-SPI HYPERRAM™
- Raspberry Pi compatible MIPI-DSI displays
- USB-C connectors
- OV7675 DVP camera module
- Audio interfaces for analog and digital
- Two analog microphones (PDM interface)
- KitProg3 onboard SWD programmer/debugger
- JTAG/SWD debug headers
- I/O expansion headers
- 6-axis accelerometer and gyroscope IMU and 3-axis magnetometer
- Sensors: barometric pressure sensor, humidity sensor, RADAR sensor
- The MCU power domain and peripheral power domain
- Supports following operating voltages - 1.8V and 3.3V
- User LEDs and user button
PSOC™ Edge E84 Al Evaluation Kit includes:
- PSOC™ Edge E84 Al Evaluation Board
- OV7675 DVP camera module
- Quick start guide
This evaluation kit helps accelerate time-to-market by enabling ML/Al-powered application designs, built on a robust ecosystem, comprehensive documentation, and full use of Infineon's ModusToolbox™ software, including its DEEPCRAFT™ AI Suite integration.
There are various Code Examples to evaluate the PSOC™ Edge E84 AI kit, which familiarizes you with PSOC™ Edge E84 MCU and helps you creates your own design. These examples can be accessed through ModusToolbox™ Project Creator tool.
DEEPCRAFT™ AI Suite is a development platform for machine learning on edge devices. This platform will enable you to bring AI into various embedded applications, enhancing functionalities, control, energy efficiency, and privacy. With DEEPCRAFT™ AI, you can benefit from a faster time to market, serving a wide range of applications for global customers.
The PSOC™ E84 MCU is an ultra-low-power PSOC™ device specifically designed for ML, wearables and IoT products like;
Order and discover collateral, documents, design support resources, etc