Density4 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)256K x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed45 ns
| Recommended | ||
|
OPN
|
CY62147G30-45ZSXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 4-Mbit SRAM, 256K × 16
- Embedded ECC 1-bit correction
- 45 ns/55 ns read cycle time tRC
- 16-bit I/O with BLE/BHE byte en
- HI-Z outputs when deselected
- Standby current max 8.7 µA
- Data retention VDR = 1.0 V
- ICCDR max 13 µA at VCC = 1.2 V
- Operating temp –40°C to +85°C
- ESD >2001 V (MIL-STD-883)
- Latch-up current >140 mA
Benefits
- ECC corrects single-bit faults
- 45/55 ns enables fast access
- Byte enables cut write activity
- HI-Z outputs ease bus sharing
- 8.7 µA max standby saves power
- 1.0 V retention preserves data
- 13 µA retention cuts backup load
- –40°C to +85°C boosts reliability
- >2001 V ESD improves handling
- >140 mA latch-up adds robustness
- Async SRAM avoids DRAM refresh
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.