AFL27015SZ/ESB

AFL27015SZ/ESB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AFL27015SZ/ESB
AFL27015SZ/ESB


Product details

  • Comments
    Typical Efficiency 87%
  • DLA Drawing
    5962-94570
  • Input Voltage range
    160 V to 400 V
  • Iout ((A))
    8
  • Output Power max
    120 W
  • Output Voltage ((V))
    15
  • Outputs
    Single
  • Package
    AFL
  • Qualification
    SMD

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community