Multi-Counter Watchdog (MCWDT_PDL)

Enhance Hardware Reliability with MCWDT_PDL: Configure Multiple Watchdog Timers with Ease

About

The Multi-Counter Watchdog Timer (MCWDT_PDL) Component provides an interface to configure one or more MCWDT hardware blocks. Each block contains three counters, each of which can be configured for various system utility functions: free running counter, periodic interrupts, or watchdog reset.

The MCWDT_PDL Component is a graphical configuration entity built on top of the mcwdt driver available in the PDL. It allows schematic-based connections and hardware configuration as defined by the Component Configure dialog.

  • Configures up to three counters in a multi-counter watchdog (MCWDT) block
  • Two 16-bit counters that can be free running, generate periodic interrupts, or generate a watchdog reset
  • One 32-bit counter that can be free running or generate periodic interrupts
  • Options to cascade counters
  • All counters are clocked by LFCLK
  • Peripheral Driver Library (PDL) Component (PDL Application Programming Interface (API) only)

The Multi-Counter Watchdog Timer (MCWDT_PDL) Component provides an interface to configure one or more MCWDT hardware blocks. Each block contains three counters, each of which can be configured for various system utility functions: free running counter, periodic interrupts, or watchdog reset.

The MCWDT_PDL Component is a graphical configuration entity built on top of the mcwdt driver available in the PDL. It allows schematic-based connections and hardware configuration as defined by the Component Configure dialog.

  • Configures up to three counters in a multi-counter watchdog (MCWDT) block
  • Two 16-bit counters that can be free running, generate periodic interrupts, or generate a watchdog reset
  • One 32-bit counter that can be free running or generate periodic interrupts
  • Options to cascade counters
  • All counters are clocked by LFCLK
  • Peripheral Driver Library (PDL) Component (PDL Application Programming Interface (API) only)
Documents

Designressourcen

Image gallery

MCWDT_PDL
MCWDT_PDL MCWDT_PDL MCWDT_PDL