Aug. 24, 2026
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
Aug. 24, 2026
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
Clock Function (PDL_CLK)
Empower Your Firmware with CLK Component: Take Control of Internal Clocks and Optimize Performance
-
Auf dieser Seite
About
The CLK Component enables firmware control over the internal clocks in the device. It automatically includes the required Peripheral Driver Library (PDL) module and generates data structures required to use the CLK API functions.
Initial clock setup occurs in the Design-Wide Resources Clock Editor. Those settings are applied to the system prior to calling main. The CLK component allows you to make adjustments to the clocking system from firmware.
Configure Your System Clock, External Oscillators, PLL Clock, and APB Clocks with Ease: Master Your Device's Performance!
The CLK Component enables firmware control over the internal clocks in the device. It automatically includes the required Peripheral Driver Library (PDL) module and generates data structures required to use the CLK API functions.
Initial clock setup occurs in the Design-Wide Resources Clock Editor. Those settings are applied to the system prior to calling main. The CLK component allows you to make adjustments to the clocking system from firmware.
Configure Your System Clock, External Oscillators, PLL Clock, and APB Clocks with Ease: Master Your Device's Performance!
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Designressourcen
Image gallery