Aug. 24, 2026
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
Aug. 24, 2026
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
PSOC™ 4 Components
Discover the versatility of PSOC™ 4 components. Design innovative products with ease
-
Auf dieser Seite
About
PSoC™ 4 is a powerful and flexible family of microcontrollers that provides a wide range of components and functions for designing innovative embedded systems. PSoC™ 4 components allow you to easily configure and customize the functionality of your system, making it possible to achieve a high degree of flexibility and performance with minimal effort.
PSoC™ 4 components include a variety of analog and digital peripherals, such as ADCs, DACs, comparators, PWMs, and timers, as well as communication interfaces like UART, I2C, SPI, and USB. These components can be configured and interconnected with each other using the PSoC Creator™ IDE, which provides an intuitive graphical interface for system design and development.
One of the key advantages of PSoC™ 4 components is their versatility. They can be easily adapted and customized to meet the specific needs of your application. For example, you can use the CapSense® component to design touch-sensitive interfaces or the SmartIO™ component to interface with external memory or peripherals. Additionally, PSoC™ 4 components can be configured to operate in low-power modes, making them ideal for battery-powered applications.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: here you will find all the software from Infineon
Tools: here you will find all tools which are getting offered by Infineon for the evaluation
PSoC™ 4 is a powerful and flexible family of microcontrollers that provides a wide range of components and functions for designing innovative embedded systems. PSoC™ 4 components allow you to easily configure and customize the functionality of your system, making it possible to achieve a high degree of flexibility and performance with minimal effort.
PSoC™ 4 components include a variety of analog and digital peripherals, such as ADCs, DACs, comparators, PWMs, and timers, as well as communication interfaces like UART, I2C, SPI, and USB. These components can be configured and interconnected with each other using the PSoC Creator™ IDE, which provides an intuitive graphical interface for system design and development.
One of the key advantages of PSoC™ 4 components is their versatility. They can be easily adapted and customized to meet the specific needs of your application. For example, you can use the CapSense® component to design touch-sensitive interfaces or the SmartIO™ component to interface with external memory or peripherals. Additionally, PSoC™ 4 components can be configured to operate in low-power modes, making them ideal for battery-powered applications.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: here you will find all the software from Infineon
Tools: here you will find all tools which are getting offered by Infineon for the evaluation
Share in WeChat
Scan the QR code with your WeChat App to share this page.