BGA855N6
Active and preferred
RoHS Compliant
Lead-free

BGA855N6

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGA855N6
BGA855N6

Product details

  • Frequency
    1164-1300 MHz
  • Gain
    17.8 dB
  • ICC
    4.8 mA
  • IIP3
    1 dBm
  • NF
    0.6 dB
  • P-1dB (in)
    -11
  • VCC operating range
    1.1 V to 3.3 V
OPN
BGA855N6E6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The BGA855N6 is designed to enhance GNSS signal sensitivity for band L2/L5 especially for very high accuracy.Besides GPS L5 and L2, the GNSS LNA also covers Galileo E5a, E5b, E6, Glonass G3, G2 and Beidou B3 and B2 bands for a frequency range from 1164 MHz to 1300 MHz.The LNA provides 17.8 dB gain and 0.6 dB noise figure at a current consumption of 4.8mA.The BGA855N6 is based upon Infineon Technologies‘ B9HF Silicon Germanium technology. It operates from 1.1 V to 3.3 V supply voltage.

Features

  • GPS LNA for L2/L5 Frequency
  • Improves GPS accuracy into cm range (~30 cm)
  • Improves GPS for indoor navigation
  • 1.2 V support
  • Designed for high precision GPS devices

Benefits

  • High Accuracy Navigation that enabler for ~30 cm accuracy.
  • High linearity that Ideal for Smartphones 5G NSA ready.
  • Wide Bandwidth and one solution for all GPS system.
  • Backwards compatible with standard GNSS LNA that saves cost of design.
Documents

Design resources

Developer community