BGA725L6
Active and preferred
RoHS Compliant
Lead-free

BGA725L6

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGA725L6
BGA725L6
ea.


Product details

  • Frequency
    1550 - 1615 MHz
  • Gain
    20 dB
  • ICC
    3.6 mA
  • IIP3
    -5 dBm
  • NF
    0.65 dB
  • P-1dB (in)
    -16
  • VCC operating range
    1.5 V to 3.3 V

OPN
BGA725L6E6327FTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The BGA725L6 is a front-end low noise amplifier for Global Navigation Satellite Systems (GNSS) from 1550 MHz to 1615 MHz like GPS, GLONASS, Beidou, Galileo and others. The LNA provides 20.0 dB gain and 0.65 dB noise figure at a current consumption of 3.6 mA in the application configuration described. The BGA725L6 is based upon Infineon Technologies‘ B7HF Silicon Germanium technology. It operates from 1.5 V to 3.6 V supply voltage.

Features

  • High insertion power gain: 20.0 dB
  • Out-of-band input 3rd order intercept point: -2 dBm
  • Input 1 dB compression point: -15 dBm
  • Low noise figure: 0.65 dB
  • Low current consumption: 3.6 mA
  • Operating frequencies: 1550 - 1615 MHz
  • Supply voltage: 1.5 V to 3.6 V
  • Digital on/off switch (1V logic high level)
  • Ultra small TSLP-6-2 leadless package (footprint: 0.7 x 1.1 mm2)
  • B7HF Silicon Germanium technology
  • RF output internally matched to 50 Ω
  • Only 1 external SMD component necessary
  • 2kV HBM ESD protection (including AI-pin)
  • Pb-free (RoHS compliant) package
Documents

Design resources

Developer community