Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
WLC1515-68LDXS
END OF LIFE
discontinued
RoHS Compliant
Lead-free

WLC1515-68LDXS

END OF LIFE
Qi 2.x compliant automotive wireless charging controller

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

WLC1515-68LDXS
WLC1515-68LDXS

Product details

  • Applications
    Automotive
  • Buck-boost support
    Yes
  • Coil
    3
  • Function
    Transmitter
  • Input Voltage max
    24 V
  • Operating Temperature range
    -40 °C to 105 °C
  • Output Power max
    15 W
  • Package Option
    Tray
  • PD Support
    No
  • Qi Support
    Qi2.x
OPN
WLC151568LDXSXQMA1
Product Status discontinued
Infineon Package
Package Name QFN-68 (002-29306)
Packing Size 840
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name QFN-68 (002-29306)
Packing Size 840
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
WLC1515 enables high high-performance and low-cost Qi 2.x Automotive wireless charging solution. It supports magnetic power profile (MPP), extended power profile (EPP), and basic power profile (BPP), Samsung 10 W PPDE, and Apple 7.5 W. The controller is offered with both Configuration Utility as well as ModusToolbox™ software options to develop your wireless charging solutions for Qi compliance as well as proprietary charging protocols.

Features

  • Enables Qi 2.x compliant transmitters
  • Supports MPP, EPP, BPP protocols
  • I2C/UART/SPI interface to MCUs
  • Interface to authentication IC
  • Integrated buck-boost for voltage control
  • Support different FOD schemes
  • Input voltage range: 4.5 V - 24 V
  • Input voltage 40 V tolerance
  • Temperature range: -40°C - 105°C
  • AEC-Q100 Grade 1
  • 68-QFN with tray

Benefits

  • Single-chip 15 W transmitter
  • Standalone Qi 2.x solution
  • Adaptive foreign object detection (FOD)
  • Highly programmable MCU
  • Buck-boost with gate drivers
  • Inverter bridge with gate drivers

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }