TLE7181EM
not for new design
RoHS Compliant
Lead-free

TLE7181EM

MOTIX™ TLE7181EM is a H-bridge driver IC dedicated to control 4 N-channel MOSFETs typically forming the converter for a high current DC motor drives

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Certifications
    Q100
  • Channels
    4
  • Classification
    QM
  • Configuration
    Full Bridge
  • Control Interface
    PWM
  • Diagnostics
    UV, OV, SCD, OC, OT
  • Family
    MOTIX™ gate driver ICs for BDC motors
  • Features
    OPAMP, Deadtime Control, PWM-DIR Interface, Short Circuit Protection
  • Interfaces
    SPI
  • Isolation Type
    Non-isolated
  • Output Current (Source)
    0.35 A
  • Output Current (Sink)
    0.35 A
  • Qualification
    Automotive
  • Supply Voltage absolute max ratings
    45 V
  • Supply Voltage range
    7 V to 34 V
  • Temperature range
    -40 °C to 150 °C
  • Temperature
    - 40°C - 150°C
  • Turn On/Off Current
    0.35 / 0.35 A
  • Voltage Class
    55 V

OPN
TLE7181EMXUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
MOTIX™ TLE7181EM incorporates several protection features such as over current and short circuit detection as well as under-, over voltage and over temperature diagnosis. Typical applications are fans, pumps and electric power steering. TLE7181EM is designed for a 12 V power net.
Documents

Design resources

Developer community