SAK-TC212S-8F133F AC
Active and preferred
RoHS Compliant
Lead-free

SAK-TC212S-8F133F AC

A powerful AURIX™ microcontroller for automotive & industrial applications with a frequency of of 133 MHz, up to 0.5MB of Flash and a TQFP-80 package.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC212S-8F133F AC
SAK-TC212S-8F133F AC
ea.


Product details

  • # of cores / lockstep cores
    1/0
  • A/D Input Lines (incl. FADC)
    14
  • ASIL/SIL support
    ASIL-B/SIL-2
  • Budgetary Price €/1k
    5.6
  • CAN Nodes
    3
  • Classification
    ISO 26262-compliant
  • DMA Channels
    16
  • DSP Functionality
    Yes
  • eMMC
    No
  • External Bus Interface
    No
  • Family
    AURIX™ TC2
  • Fast Flash Programming
    No
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    No
  • I/O Operation Voltages
    3.3 V
  • Instruction Width ([bits])
    32/16
  • LIN
    2
  • Number of ADC Modules
    2
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    0.5 MByte
  • Real Time Clock
    Yes
  • SPI
    4
  • SRAM (incl. Cache)
    56 kByte
  • Temperature
    -40°C - +125°C
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes

OPN
TC212S8F133FACKXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The SAK-TC212S-8F133F AC microcontroller is powered by the innovative Infineon TriCore™ architecture. As part of the AURIX™ TC21xL family, the product offers 133MHz frequency, 0.5Mbyte flash, 56KB RAM, and a TQFP-80 package. ISO 2626 compliant, it ensures quality and safety. Experience advanced features and seamless connectivity.

Features

  • TriCore™ with 133 MHz/ DSP functionality
  • Up to 0.5 MB Flash with ECC protection
  • 64 KB EEProm at 125k cycles
  • Up to 56 KB RAM with ECC protection
  • 16 x DMA channels
  • Redundant and diverse timer modules
  • Safety management unit ( SMU )
  • I/O, clock, voltage monitor
  • 24x 12 bit SAR ADC converter
  • Powerful Generic Timer Module (GTM)
  • Sensor interfaces: 4xSENT
  • 3x CAN data rate enhanced CAN FD
Documents

Design resources

Developer community