KP215F1701-PS2GO-KIT
Active and preferred

KP215F1701-PS2GO-KIT

XENSIV™ - KP215 MAP pressure sensor 2GO kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KP215F1701-PS2GO-KIT
KP215F1701-PS2GO-KIT
ea.


Product details

  • Applications
    Automotive
  • Board Type
    Evaluation Board
  • Family
    Absolute Pressure Sensors (MAP & BAP)
  • Interfaces
    Analog

OPN
KP215F1701PS2GOKITTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon´s pressure sensor 2GO kit is a budget-priced evaluation board equipped with a pressure sensor for pressure sensor measurement combined with an ARM® Cortex™-M0 CPU. The Pressure Sensor 2GO kit has a complete set of on-board devices, including an on-board debugger. Build your own application and gadget with the Pressure Sensor 2GO kits.KP215F1701 MAP: Analog Manifold Air Pressure SensorMore information and free downloads at Sensors 2GO.

Features

  • Featuring KP215 MAP pressure sensor
  • GUI for free download
  • Pressure measurement
  • Budget-priced evaluation board

Applications

Documents

Design resources