- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC: Automotive power management ICs
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ PMG1-B1 Battery Charge Controller with USB-C PD MCU
- EZ-PD™ PMG1-S0 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S1 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S2 high-voltage MCU with USB PD
- EZ-PD™ PMG1-S3 high-voltage MCU with USB-C & PD
- EZ-PD™ PMG1-B2 Battery Charge Controller with USB-C PD MCU
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
Browse by core architecture
Browse by key technologies
Browse by design resources & partners
Browse by product information
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
- Infineon GUI Designer
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
Aug 24, 2026
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
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
Quarterly Report
Aug 05, 2026
Server battery backup units (BBU)
Build high-density server BBU systems for telecom and data centers applications with Infineon’s integrated BMS and DC-DC converter solutions
-
On this page
Overview
A server BBU is an integrated backup power supply that prevents data loss during unexpected outages. Within this unit BMS ensures safe lithium-ion operation by tracking SOC and SOH. In telecom and data centers, BMS is coupled with bidirectional DC-DC converters. To ensure peak efficiency and reliability across the power conversion chain, Infineon offers discrete solutions and power modules, controlled by PSOC™ Control C3P MCUs and EiceDRIVER™ ICs
Benefits
- More efficient charge and discharge
- Efficient DC-DC topologies
- Accurate battery protection
- Safe and reliable solution
Block diagram
About
Due to the complexity of modern data centers, safeguarding uninterrupted operation is a crucial task. BBUs are critical to providing a reliable source of power during an outage or grid failure, ensuring the continuous operation of AI workloads.
However, as these workloads demand more power, traditional backup systems often become too bulky for dense server BBU racks.
How to design compact server BBUs for AI data center applications?
To solve this, Infineon's BBU solutions utilize advanced converter architectures like partial power converter (PPC) and DP-CF-SUSD topologies. By leveraging Infineon’s CoolSiC™, CoolGaN™, and OptiMOS™ technologies, these systems enable efficient and reliable power conversion.
This combination provides the BBUs with seamless, scalable power conversion that fits within existing rack footprints, allowing for maximum computing power without expanding the physical footprint.
The evolution of SMPS topologies has revolutionized the realm of BBU systems. This advancement has enabled designers to ensure safe charging and discharging of the equipment’s battery using bidirectional converters through the same terminal.
However, to meet the safety requirements and prevent damage and failures within a server BBU, these SMPS systems must be equipped with advanced protection switches.
How do bidirectional switches protect a server BBU?
Bidirectional switches protect server rack battery backups against:
- Inrush current and overcurrent
- Short-circuit and reverse voltage
- Overvoltage and undervoltage
With over 40 years of MOSFET expertise, our continuous package and technology innovation has led to significantly decreased RDS(on) values when moving from OptiMOS™ 3 to OptiMOS™ 5 in the same package to enable better performance.
In applications such as bidirectional power switches (BDPS), achieving a low RDS(on) is critical. By reducing resistance, Infineon enables higher efficiency, better thermal management, and superior power density, ensuring your server BBU design delivers maximum uptime with minimum energy loss.
High-performance MCUs are essential for BBUs to manage rapid AI power cycles and maximize system efficiency.
Infineon’s PSOC™ Control C3P family of MCUs offers significant benefits for server BBUs by enhancing the performance and efficiency of power conversion systems.
- Precise and reliable power management: Advanced analog features like high-performance ADC and high-resolution PWM, enable stable and reliable power delivery
- Faster and accurate monitoring: True synchronous "idle" sampling processes up to 16 analog signals 25% faster, eliminating sampling jitter for higher data accuracy
- Rapid charge and discharge cycle management: TCPWM with less than 100 ps resolution enables clean and efficient signal generation and in-cycle control, even at switching frequencies up to 2 MHz
By integrating these real-time analog peripherals with PSOC™ Control, BBU designers can reduce system BOM, minimize hardware complexity, and optimize overall costs.
In addition, PSOC™ Control C3 provides the flexibility to incorporate WBG switches, essential for creating next-generation power systems with higher efficiency and durability.
In high-stakes server BBU environments, the right gate driver is the critical link between peak efficiency and system reliability.
Modern power electronics employ advanced switches that demand optimal gate drive solutions to ensure thermal stability and robust performance.
To meet the versatile needs of the server rack battery backup, Infineon offers the market-leading gate driver portfolio with over 500 EiceDRIVER™ gate driver ICs.
What are the key protection features of a gate driver?
EiceDRIVER™ gate drivers provide a wide range of typical output current options, from 0.1 A up to 10 A to suit any application. To safeguard your server rack battery backup, EiceDRIVER™ integrates mission-critical protection features, including:
- Fast short-circuit protection (DESAT)
- Active Miller clamp
- Shoot-through protection
- Fault shutdown
- Overcurrent protection
These robust features make EiceDRIVER™ ICs well-suited for both silicon and wide-bandgap power devices, including CoolGaN™, and CoolSiC™.
By choosing EiceDRIVER™, you ensure your server rack battery backup delivers maximum uptime with industry-leading durability.
Due to the complexity of modern data centers, safeguarding uninterrupted operation is a crucial task. BBUs are critical to providing a reliable source of power during an outage or grid failure, ensuring the continuous operation of AI workloads.
However, as these workloads demand more power, traditional backup systems often become too bulky for dense server BBU racks.
How to design compact server BBUs for AI data center applications?
To solve this, Infineon's BBU solutions utilize advanced converter architectures like partial power converter (PPC) and DP-CF-SUSD topologies. By leveraging Infineon’s CoolSiC™, CoolGaN™, and OptiMOS™ technologies, these systems enable efficient and reliable power conversion.
This combination provides the BBUs with seamless, scalable power conversion that fits within existing rack footprints, allowing for maximum computing power without expanding the physical footprint.
The evolution of SMPS topologies has revolutionized the realm of BBU systems. This advancement has enabled designers to ensure safe charging and discharging of the equipment’s battery using bidirectional converters through the same terminal.
However, to meet the safety requirements and prevent damage and failures within a server BBU, these SMPS systems must be equipped with advanced protection switches.
How do bidirectional switches protect a server BBU?
Bidirectional switches protect server rack battery backups against:
- Inrush current and overcurrent
- Short-circuit and reverse voltage
- Overvoltage and undervoltage
With over 40 years of MOSFET expertise, our continuous package and technology innovation has led to significantly decreased RDS(on) values when moving from OptiMOS™ 3 to OptiMOS™ 5 in the same package to enable better performance.
In applications such as bidirectional power switches (BDPS), achieving a low RDS(on) is critical. By reducing resistance, Infineon enables higher efficiency, better thermal management, and superior power density, ensuring your server BBU design delivers maximum uptime with minimum energy loss.
High-performance MCUs are essential for BBUs to manage rapid AI power cycles and maximize system efficiency.
Infineon’s PSOC™ Control C3P family of MCUs offers significant benefits for server BBUs by enhancing the performance and efficiency of power conversion systems.
- Precise and reliable power management: Advanced analog features like high-performance ADC and high-resolution PWM, enable stable and reliable power delivery
- Faster and accurate monitoring: True synchronous "idle" sampling processes up to 16 analog signals 25% faster, eliminating sampling jitter for higher data accuracy
- Rapid charge and discharge cycle management: TCPWM with less than 100 ps resolution enables clean and efficient signal generation and in-cycle control, even at switching frequencies up to 2 MHz
By integrating these real-time analog peripherals with PSOC™ Control, BBU designers can reduce system BOM, minimize hardware complexity, and optimize overall costs.
In addition, PSOC™ Control C3 provides the flexibility to incorporate WBG switches, essential for creating next-generation power systems with higher efficiency and durability.
In high-stakes server BBU environments, the right gate driver is the critical link between peak efficiency and system reliability.
Modern power electronics employ advanced switches that demand optimal gate drive solutions to ensure thermal stability and robust performance.
To meet the versatile needs of the server rack battery backup, Infineon offers the market-leading gate driver portfolio with over 500 EiceDRIVER™ gate driver ICs.
What are the key protection features of a gate driver?
EiceDRIVER™ gate drivers provide a wide range of typical output current options, from 0.1 A up to 10 A to suit any application. To safeguard your server rack battery backup, EiceDRIVER™ integrates mission-critical protection features, including:
- Fast short-circuit protection (DESAT)
- Active Miller clamp
- Shoot-through protection
- Fault shutdown
- Overcurrent protection
These robust features make EiceDRIVER™ ICs well-suited for both silicon and wide-bandgap power devices, including CoolGaN™, and CoolSiC™.
By choosing EiceDRIVER™, you ensure your server rack battery backup delivers maximum uptime with industry-leading durability.
Share in WeChat
Scan the QR code with your WeChat App to share this page.