Browse by product information
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
- Infineon GUI Designer
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
Aug 24, 2026
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
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
Quarterly Report
Aug 05, 2026
Overview
We come across 4.5 kV IGBT modules in our everyday lives, as they are used to deliver green energy via HVDC transmission lines and stabilize the grid with STATCOM; furthermore, they make us and the goods we need move conveniently by high-speed trains and locomotives. In addition, 4.5 kV IHV also finds application in large medium-voltage drives, making them compact and move with low energy consumption.
Key Features
- Best-in-class reliability
- CTI of at least 600
- Ready to use for EN45545
- Standardized housings
Applications
Products
About
Our IHV 4.5 kV are the reliable workhorses enabling a stable green grid and shine not only with unique features like a VGE of 25 V for the lowest losses but also with the highest reliability and robustness. Our industrial high-voltage (IHV) IGBT module in 4500 V comes in two different packages: IHV A, which offers a 10.4 kV isolation capability, the corresponding creepage, and clearance distances as required by harsher environments, and a current rating range from 800 A to 1500 A. IHV B is cost-optimized for lower demanding applications at sufficient 6.0 kV isolation with current ratings of 1200 A to 1800 A. You can choose between single switch, chopper, or double diode configurations depending on the application requirements.
The well-known market-leading IHV 4.5 kV IGBT3 modules have now been upgraded to the latest front- and back-end technologies and design possibilities. The FZ1800R45HL4(_S7) features the latest 4.5 kV chip generation in 8-inch wafer technology and is the perfect fit for transmission and distribution as well as industrial drives. An upgrade from older chip generations is feasible thanks to the standardized IHV B package of 190 x 140 mm.
Both modules can realize 50 percent higher output power at the same size, which in turn means a cost reduction for the system designer. For example, the FZ1800R45HL4 is the first module to enable 1.4 GW HVDC plants at 320 kV without paralleling. FZ1800R45HL4_S7, in addition, can be driven by applying a gate voltage of 25 V instead of the usual 15 V.
Over 100,000 pieces of IHV B 4500 V with IGBT3 are the reliable workhorses enabling a stable green grid; now the new FZ1800R45HL4(_S7) will follow this heritage with even lower losses.
The products incorporate important key features, e.g., best-in-class reliability, best-in-class RthJC and conduction losses, a CTI of at least 600, ready-to-use for EN45545, standardized housings, and an operating temperature for IHV-B of 150°C.
Our IHV 4.5 kV are the reliable workhorses enabling a stable green grid and shine not only with unique features like a VGE of 25 V for the lowest losses but also with the highest reliability and robustness. Our industrial high-voltage (IHV) IGBT module in 4500 V comes in two different packages: IHV A, which offers a 10.4 kV isolation capability, the corresponding creepage, and clearance distances as required by harsher environments, and a current rating range from 800 A to 1500 A. IHV B is cost-optimized for lower demanding applications at sufficient 6.0 kV isolation with current ratings of 1200 A to 1800 A. You can choose between single switch, chopper, or double diode configurations depending on the application requirements.
The well-known market-leading IHV 4.5 kV IGBT3 modules have now been upgraded to the latest front- and back-end technologies and design possibilities. The FZ1800R45HL4(_S7) features the latest 4.5 kV chip generation in 8-inch wafer technology and is the perfect fit for transmission and distribution as well as industrial drives. An upgrade from older chip generations is feasible thanks to the standardized IHV B package of 190 x 140 mm.
Both modules can realize 50 percent higher output power at the same size, which in turn means a cost reduction for the system designer. For example, the FZ1800R45HL4 is the first module to enable 1.4 GW HVDC plants at 320 kV without paralleling. FZ1800R45HL4_S7, in addition, can be driven by applying a gate voltage of 25 V instead of the usual 15 V.
Over 100,000 pieces of IHV B 4500 V with IGBT3 are the reliable workhorses enabling a stable green grid; now the new FZ1800R45HL4(_S7) will follow this heritage with even lower losses.
The products incorporate important key features, e.g., best-in-class reliability, best-in-class RthJC and conduction losses, a CTI of at least 600, ready-to-use for EN45545, standardized housings, and an operating temperature for IHV-B of 150°C.
Share in WeChat
Scan the QR code with your WeChat App to share this page.